| SKY77517 |  | 
| 824-849 1850-1910 | TX-RX iPAC™ FEM for Dual-Band GSM/GPRS GSM850 PCS1900 | 33.7 32.0 | 48 41 | 2.7-4.8 | 20-pin MCM 6 x 8 x 1.1 |
| SKY77518 |  | 
| 880-915 1710-1785 | TX-RX iPAC™ FEM for Dual-Band GSM/GPRS GSM900 DCS1800 | 33.5 32.0 | 48 42 | 2.7-4.8 | 20-pin MCM 6 x 8 x 1.1 |
| SKY77531 |  | 
| 824-849 880-915 1710-1785 1850-1910 | TX-RX iPAC™ FEM for Quad-Band GSM/GPRS GSM850 GSM900 DCS1800 PCS1900 | 33.7 33.6 31.8 32.0 | 42 44 42 41 | 3.1-4.8 | 30-pin MCM 6 x 8 x 1.05 |
| SKY77534 |  | 
| 824-849 880-915 1710-1785 1850-1910 | Tx-Rx iPAC™ FEM for Dual-Band GSM/GPRS GSM850 GSM900 DCS1800 PCS1900 | 33.7 33.6 31.8 32.0 | 42 44 42 41 | 3.1-4.8 | 20-pin MCM 6 x 8 x 1.05 |
| SKY77542 |  | 
| 880-915 1710-1785 | TX-RX iPAC™ FEM for Dual-Band GSM/GPRS GSM900 DCS1800 | 33.8 32.0 | 45.5 39.5 | 2.9-4.8 | 30-pin MCM, 7 x 6 x 0.9 |
| SKY77543 |  | 
| 824-849 1850-1910 | Tx–Rx iPAC™ FEM for Dual-Band GSM / GPRS GSM850 PCS1900 | 33.5 32.0 | 46.0 38.5 | 2.9 - 4.8 | 30-pin MCM, 7 x 6 x 0.9 |
| SKY77547 |  | 
| 824-849 880-915 1710-1785 1850-1910 | Tx–Rx iPAC™ Front-End Module for Quad-Band GSM/GPRS GSM850 GSM900 DCS1800 PCS1900 | 33.7 33.6 31.8 32.0 | 42.0 44.0 42.0 41.0 | 3.1-4.8 | 30-pin MCM, 8 x 6 x 1.05 |
| SKY77548 |  | 
| 824-849 880-915 1710-1785 1850-1910 | Tx-Rx iPAC™ Front-End Module for Dual-Band GSM / GPRS GSM850 GSM900 DCS1800 PCS1900 | 33.7 33.6 31.8 32.0 | 42.0 44.0 42.0 41.0 | 3.1-4.8 | 30-pin MCM, 8 x 6 x 1.05 |
| SKY77552 |  | 
| 824-849 880-915 1710-1785 1850-1910 | Quad-Band Tx / Dual-Band Rx iPAC™ FEM for GSM / GPRS GSM850 GSM900 DCS1800 PCS1900 | 33.7 33.7 32 32 | 43.5 43.5 37.5 37.5 | 3.1-4.8 | 30-pin MCM, 7 x 6 x 0.9 |
| SKY77555 |  | 
| 880-915 1710-1785 | Tx–Rx FEM Based on CMOS PA for Dual-Band GSM / GPRS GSM900 DCS1800 | 34.5 33.5 | 36.0 29.0 | 2.9-4.5 | 26-pin MCM, 5 x 6 x 1.05 |
| | | | | | | | | |